IESNA:LM-63-2002
[TEST]P942260
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19938
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1818.7 1807.3 1783.5 1762.8 1757.6 1759.7 1765.9 1777.3 1787.7 1790.8
1791.8 1807.3 1839.5 1892.3 1980.4 2104.8 2256.1 2438.5 2671.6 2949.4
3264.4 3649.9 4117.3 4648.9 5221 5835.5 6425.2 6699.8 6297.7 4866.6
2647.8 747.2 229 135.8 77.7 32.1 0
1818.7 1812.5 1787.7 1766.9 1761.7 1762.8 1769 1780.4 1789.7 1792.8
1794.9 1811.5 1842.6 1898.5 1984.6 2110 2263.3 2446.8 2686.1 2963.9
3289.3 3686.2 4172.2 4692.5 5274.9 5905 6482.2 6730.9 6234.5 4757.8
2524.5 700.6 221.8 124.4 72.5 29 0
1818.7 1810.5 1786.6 1764.9 1755.5 1756.6 1759.7 1765.9 1770 1774.2
1780.4 1798 1831.2 1884 1971.1 2086.1 2233.3 2407.4 2632.3 2906.9
3249.9 3678.9 4182.6 4742.2 5322.6 5938.1 6519.5 6822.1 6454.2 5139.1
3050.9 1125.4 300.5 149.2 88.1 34.2 0
1818.7 1806.3 1783.5 1759.7 1747.2 1744.1 1746.2 1747.2 1747.2 1754.5
1764.9 1784.5 1817.7 1869.5 1944.1 2054 2200.1 2378.4 2603.2 2876.8
3247.8 3691.4 4257.2 4894.6 5547.4 6187.9 6785.8 7123.7 6937.1 5965.1
4095.5 1981.4 596.9 217.6 105.7 33.2 0
1818.7 1806.3 1784.5 1759.7 1744.1 1741 1743.1 1743.1 1743.1 1751.4
1770 1787.7 1815.6 1860.2 1927.6 2029.1 2176.3 2359.7 2585.6 2873.7
3254.1 3760.8 4414.7 5188.9 5984.8 6697.8 7272.9 7637.7 7681.2 7183.8
5728.8 3445.8 1463.3 373.1 125.4 29 0
1818.7 1803.2 1781.4 1756.6 1740 1736.9 1740 1744.1 1744.1 1752.4
1772.1 1786.6 1808.4 1856.1 1927.6 2029.1 2172.1 2359.7 2589.8 2893.4
3290.3 3835.4 4567.1 5459.4 6365.1 7151.7 7727.9 8156.9 8420.1 8252.2
7152.7 5022 2405.3 755.5 160.6 37.3 0
1818.7 1806.3 1783.5 1757.6 1741 1736.9 1739 1743.1 1743.1 1751.4
1770 1789.7 1817.7 1863.3 1933.8 2037.4 2182.5 2364.9 2592.9 2881
3261.3 3769.1 4426.1 5188.9 5976.5 6705 7306.1 7724.8 7780.7 7233.5
5860.4 3578.4 1406.3 362.7 104.7 28 0
1818.7 1808.4 1786.6 1760.7 1744.1 1740 1743.1 1746.2 1749.3 1757.6
1771.1 1792.8 1828.1 1880.9 1956.6 2061.2 2209.4 2389.8 2614.6 2896.5
3269.6 3740.1 4309 4929.8 5565.1 6206.5 6814.9 7155.8 6922.6 6011.7
4212.7 2025 604.2 227 107.8 33.2 0
1818.7 1811.5 1788.7 1763.8 1750.3 1748.3 1752.4 1760.7 1768 1775.2
1784.5 1803.2 1839.5 1896.5 1981.4 2098.6 2244.7 2421.9 2643.7 2912.1
3252 3673.8 4168.1 4708 5271.8 5881.1 6480.1 6781.7 6464.6 5376.4
3397.1 1334.8 382.4 182.4 97.4 39.4 0
1818.7 1813.6 1789.7 1764.9 1753.5 1752.4 1759.7 1774.2 1786.6 1793.9
1801.1 1819.8 1854 1912 2001.1 2126.5 2279.9 2465.4 2693.4 2969.1
3288.3 3685.2 4142.2 4655.2 5200.3 5804.4 6379.6 6605.5 6178.6 4796.1
2628.1 791.8 241.5 122.3 65.3 25.9 0
1818.7 1812.5 1789.7 1764.9 1753.5 1753.5 1760.7 1774.2 1787.7 1793.9
1800.1 1815.6 1850.9 1905.8 1993.9 2116.2 2268.5 2462.3 2691.3 2952.5
3266.5 3646.8 4101.8 4617.9 5138.1 5742.3 6329.9 6607.6 6247 4940.2
2799.1 879.8 254.9 132.6 68.4 23.8 0
